Cummins Power Generation launches the go-to guide for generator set controls accessories

Post Detail

Print this pageEmail this to someoneShare on FacebookTweet about this on TwitterShare on LinkedInShare on Google+

Gen_Set_ControlsA new catalogue covering the full selection of Cummins generator set controls accessories is now available for download. Cummins Power Generation provides a comprehensive range of accessories that deliver diverse capabilities, ranging from extended discrete and continuous input and output options, to remote monitoring, servicing and support.

Cummins Power Generation generator set controls and accessories offer best-in-class reliability, backed up by Cummins global presence and the Power of One™ – the whole system designed and manufactured by a single source. The benefits are considerable. Generator set controls are interchangeable to ensure enhanced serviceability and make field upgrades to paralleling quick and simple. They are interoperable, which means generator set, automatic transfer switch and switchgear controls interface with each other and with other equipment. And they are Internet-able – generator controls can be linked to the Internet, and can be connected to a PC-based tool for enhanced servicing.

Cummins Power Generation accessories extend the standard benefits of Cummins factory-configured generator sets to provide robust and reliable performance in critical applications. The catalogue details the many upgrade kits available for Cummins generator set users, with instructive guides on how the chosen upgrade should be carried out. Other accessories highlighted in the catalogue include HMI remote units, remote monitoring units, battery chargers as well as InPower service tool. Ordering information with part numbers are provided for easy reference.

For more stories about Cummins Power Generation, visit the Cummins Power Blog.

Author

Related Posts

Discussion

3 Comments

Comment

Do you want to write something?

Leave a Reply

Your email address will not be published. Required fields are marked *